??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
2-7/16 Inch
Series
515
Part No.
037584
Description
P2b-taf-207r
Housing Feature
2 Inch
Expansion Feature
Non Expansion Type
A
4 Inch
B
11.13 Inch
C
3.13 Inch
Dmin
8.63 Inch
Dmax
9.63 Inch
E
1.88 Inch
Bolt Diameter
5/8 Inch
G
1.26 Inch
H
1.25 Inch
J
7.03 Inch
K
2 Inch
L
4.06 Inch
M
3.25 Inch
P
7.37 Inch
T
0.28 Inch
Static Capacity
54000 lbs
Dynamic Capacity
9090 lbs
Number of Rollers/Row
21
Roller/Row Mean Diameter
0.41 Inch
Pitch Diameter
3.337 Inch
End Play
0.004/0.012 Inch
Collar Setscrews Size
3/8-16x3/4 Inch
Collar Setscrews Torque
290 in-lbs
Housing Material
A48 CLASS 30
Cone Material
4118 CASE CARB.
Cups Material
4118 CASE CARB.
Retainer Material
STEEL
Rollers Material
4118 CASE CARB.
Static Misalignment (+/-)
5.40 Degree
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.